Water Stewardship
Water Risk Management
- HIWIN is dedicated to water efficiency and sustainable water use and management.
- Comply with government laws and regulations and pay close attention to sustainable water management trends around the world.
- Formulate water management programs and set targets, track progress, and evaluate outcomes.
- Enhance our ability to respond to risks from extreme climate events and climate change and continue to roll out climate change response measures.
- Integrate internal and external resources and actively evaluate water risk management across the supply chain and value chain.
- Continue to invest in and roll out water management technologies and knowledge and develop diverse water resources.
- Compile data from water life cycle management to increase transparency of water management at HIWIN.
- Support the use of water-saving products, services, and designs to increase water efficiency and continue improving.
Water is an invaluable natural resource to HIWIN. On the subject of water resources, HIWIN has been actively conserving water to reduce the risks of water shortages and employed various measures such as increasing water recovery rates to achieve water balance and ensure sustainable production. In 2020, we received verification for ISO 14046:2014 water footprint, in which we reviewed the reasonable water usage from manufacturing processes and uncovered opportunities for water recycling to reduce the amount of tap water needed. We estimate that in 2022, we will obtain certification for ISO 46001 water efficiency management systems. In the future, we will deploy the ISO 46001 to roll out more effective and comprehensive water conservation and management measures.
All HIWIN factories have filed, in compliance with regulations, Water Pollution Control Measure Plans and Permit Applications. Water withdrawal is largely from tap water and mainly used in cooling towers and for domestic uses. Water meters are installed at the user end to manage water usage and make plans for water recycling equipment.
In 2021, Taiwan experienced a drought that put a serious strain on local water supplies. HIWIN supported the government’s water conservation policies and rolled out various measures to such ends. Between March and May of 2021, we implemented various water conservation measures, including reducing tap water pressure, controlling A.C. Settings, and installing water storage containers, which helped us conserve 2,540 metric tons of water.
To increase water efficiency, we increased water recovery rate at Yunlin Factory II and installed a water recovery system at Yunlin Factory III in 2021 for watering plants in the factory and flushing toilets. In 2021, recycled water accounted for 8.4% of total water withdrawal from factories with water recovery systems and 5.9% of HIWIN’s total water withdrawal.
In 2022, we plan to use recycled water from HQ for cooling towers and complete installations of the water recovery system at Dapumei Factory III. Our target for the coming year is for recycled water to account for 7% of total water withdrawal.
Water Recycling & Reuse
2017-2021 Water Recovery Rate
Note:
- HIWIN locations include: HQ, Jingke Factory II, Yunlin Factory I, Yunlin Factory II, and Yunlin Factory III (newly built in 2021).
- % of recycled water is out of HIWIN’s total tap water withdrawal.
HIWIN has implemented water management measures internally to actively save water and also enhance our water recovery systems with help from industrial parks and in support of the government. In 2021, we made plans to install 147 smart water meters and have already installed 54 meters. The remainder will be installed by the end of 2022. The smart water meters can be integrated with our energy monitoring systems to monitor the water flow and detect equipment anomalies or malfunctions. It can also monitor daily water withdrawal and make immediate changes when anomalies occur. We have also enhanced the quality of recycled waters from our wastewater recovery system by installing a new RO system. The recycled water can now be used in A.C. units, effectively reducing our water withdrawal.
Smart Water Flow Monitoring System Water Flow
Wastewater Discharge Management
Water sources for HIWIN locations in the Taichung City Precision Machinery Innovation Technology Park (HQ & Jingke Factory II) and Taichung Industrial Park (Gong Factory I & II) largely originates from the Dajia River Shigang Dam. Our factories in Taichung uses less than 5% of the water reserves in the Shigang Dam (effective capacity is 1,430,000 cubic meters).
In 2021, HIWIN used a total of 833 million liters of water. All water sourced from third parties are tap water supplied by local water companies. We used the World Resources Institute’s (WRI) Aqueduct tools and Taiwan’s water distribution to idenitfy the water risk levels of areas with a HIWIN presence. All HIWIN factories are located in areas with low risks of water stress.
Wastewater Discharge & Final Destination
Note: All HIWIN factories are located in industrial parks have no significant impact on local communities.
Water Flow
Tap Water Use in All Factories between 2017~2021
Factory \ Year |
2017 |
2018 |
2019 |
2020 |
2021 |
HQ |
122.985 |
136.217 |
116.343 |
126.865 |
143.399 |
Factory I |
46.862 |
21.309 |
19.539 |
20.048 |
20.629 |
Factory II |
49.392 |
41.158 |
33.440 |
39.407 |
37.764 |
Factory VII |
8.052 |
7.321 |
7.549 |
9.932 |
11.972 |
Yunlin Factory |
294.774 |
345.757 |
360.801 |
359.572 |
402.415 |
Jingke Factory II |
- |
40.234 |
42.836 |
44.748 |
49.946 |
Dapumei Factory |
- |
122.774 |
204.325 |
217.775 |
166.779 |
Total |
541 |
731 |
799 |
818 |
833 |
2021 Water Stewardship at HIWIN
Water Stewardship |
Water volume (1 million liters) |
Water withdrawal(by source) |
Surface water + Groundwater + Seawater |
0 |
Total water output |
0 |
Third-party water (total)(Note 1) |
833 |
Total water withdrawal |
833 |
Wastewater discharge(by final destination) |
Surface water + Groundwater + Seawater |
0 |
Third-party water provided to other organizations |
0 |
Third-party water (total) |
279 |
Total wastewater discharge |
279 |
Water consumption |
Total water consumption(Note 2) |
554 |
Water storage |
16 |
Changes in water storage(Note 3) |
0 |
Note:
- All freshwater ( ≦ 1,000mg/L total dissolved liquids)
- Water consumption = Total water withdrawal - Total wastewater discharge
- Changes in water storage capacity = Total water storage at the end of the reporting period - Total water storage at the beginning of the reporting period
Water Pollution Prevention and Control
Wastewater discharges at all HIWIN locations are treated first by the industrial park or service center’s wastewater treatment center before being discharged. Impact level <4%.
HIWIN has established internal laboratories to monitor and regularly test water qualities in real time to ensure that HIWIN’s wastewater discharge complies with the discharge standards set forth by the industrial parks. We’ve also commissioned an EPA-authorized testing agency to inspect our wastewater discharge on site as well as another dedicated vendor to handle wastewater produced from manufacturing processes.
2019-2021 Wastewater Discharge & Impact Level
Factory |
Discharge (1,000 metric tons/ day) |
Vendor |
Water Treated (1,000 metric tons/ day) |
Final Destination |
Impact level(%) |
2019 |
2020 |
2021 |
2019 |
2020 |
2021 |
HQ, Jinke Factory II, Factory VII |
0.22 |
0.17 |
0.17 |
Precision Machinery Innovation Technology Park Wastewater Treatment Center |
4.83 |
Fazi Creek |
5% |
4% |
4% |
Factory I, Factory II |
0.08 |
0.10 |
0.10 |
Taichung Industrial Park Service Center Wastewater Treatment Plant |
20.36 |
Nanbian Creek & Fazi Creek |
0% |
0% |
0% |
Yunlin Factory I |
0.15 |
0.11 |
0.23 |
Yunlin Industrial Park (Dabeishi District) Wastewater Treatment Plant |
11.71 |
Huwei Creek (South) |
1% |
1% |
2% |
Yunlin Factory II |
0.07 |
0.08 |
0.08 |
Yunlin Industrial Park (Dabeishi District) Wastewater Treatment Plant |
11.71 |
Huwei Creek (South) |
1% |
1% |
1% |
Yunlin Factory III |
0.19 |
0.21 |
0.19 |
Yunlin Industrial Park (Zhuweizi District) Wastewater Treatment Plant |
17.00 |
Huwei Creek (South) |
1% |
1% |
1% |
Dapumei Factory I & Dapumei Factory III |
0.13 |
0.09 |
0.12 |
Dapumei Precision Machinery Park Wastewater Treatment Plant |
3.40 |
Dapumei Creek |
4% |
3% |
3% |
Note:
- No HIWIN wastewater is discharged into particularly sensitive bodies of water, wetlands, or other nature reserves.
- Impact level %: (Emissions/ Water treated by wastewater treatment plants)%.