Diverse Communication Channels

Diverse Communication Channels

HIWIN values employee feedback, properly conveying company policy, as well as twoway communication, and has therefore set up diverse channels of communication.

Labor-Management Meetings

HIWIN does not have a union with which it has signed a collective agreement. But the company listens to employee feedback through quarterly labor management meetings to conduct two way communication with employees. By allowing an exchange of opinions and making subsequent improvements, HIWIN maintains harmonious labor relations.

Labor-Management Meetings

Care Visits to Foreign Employees

For foreign employees, HIWIN provides a Handy Guide for living in Taiwan and conducts individual interviews to ascertain their needs and aspects of their lives which require further education. HIWIN provides open and accessible feedback channels for complaints and provides the necessary assistance and support to resolve problems, allowing foreign employees to work with peace of mind at HIWIN.

Employee Dedicated Mailbox

HIWIN values employee voice and has three employee suggestion e-mails available, so that employee feedback can be directly sent to the Global Chairman, Chairman, President and Human resources department to ensure rapid, fair, and confidential processing. A temporary task force is set up according to the contents of the complaint to conduct investigations and interviews, allowing employee opinions to be handled in an objective and comprehensive manner. All past complaints have been satisfactorily resolved.

Statistics of Events Handled Between 2017 to 2021

Year Category Completed Cases Progress
Management system Employee Benefits Gender Equality
2017 7 0 2 9 100%
2018 13 0 0 13 100%
2019 8 8 0 16 100%
2020 10 5 1 16 100%
2021 12 1 0 13 100%
2021 Model Employees

2021 Model Employees